The LT1013x devices are dual precision operational amplifiers, featuring high gain, low
supply current, low noise, and low-offset-voltage temperature coefficient.
The LT1013x devices can be operated from a single 5-V power supply; the common-mode input
voltage range includes ground, and the output can also swing to within a few millivolts of ground.
Crossover distortion is eliminated. The LT1013x can be operated with both dual ± 15-V and single
5-V supplies.
The LT1013C and LT1013D are characterized for operation from 0°C to 70°C. The LT1013DI is
characterized for operation from 40°C to 105°C. The LT1013M, LT1013AM, and LT1013DM are
characterized for operation over the full military temperature range of 55°C to 125°C.
View datasheet View product folder