See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

N | 14

Temp:

S (-40 to 105)

ECO Plan:

Pb-Free (RoHS)

LT1014DIN


Quad Precision Operational Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.79
10 - 24 $ 4.30
25 - 99 $ 4.02
100 - 249 $ 3.61
250 - 499 $ 3.37
500 - 749 $ 2.93
750 - 999 $ 2.54
1000 - 9999 $ 2.54

Adjust your quantity during checkout

Texas Instruments LT1014DIN

The LT1014, LT1014A, and LT1014D are quad precision operational amplifiers with 14-pin industry-standard configuration. They feature low offset-voltage temperature coefficient, high gain, low supply current, and low noise.

The LT1014, LT1014A, and LT1014D can be operated with both dual ±15-V and single 5-V power supplies. The common-mode input voltage range includes ground, and the output voltage can also swing to within a few milivolts of ground. Crossover distortion is eliminated.

The LT1014C and LT1014D are characterized for operation from 0°C to 70°C. The LT1014I and LT1014DI are characterized for operation from –40°C to 105°C. The LT1014M, LT1014AM and LT1014DM are characterized for operation over the full military temperature range of –55°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00