See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 14

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

LT1030CDR


Quadruple Low-Power Line Driver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.01
10 - 24 $ 2.69
25 - 99 $ 2.50
100 - 249 $ 2.18
250 - 499 $ 2.01
500 - 749 $ 1.69
750 - 999 $ 1.39
1000 - 9999 $ 1.27

Adjust your quantity during checkout

Texas Instruments LT1030CDR

The LT1030C is an EIA/TIA-232-F line driver that operates over a ±5-V to ±15-V supply-voltage range on low supply current. The device can be shut down to zero supply current. Current limiting fully protects the outputs from externally applied voltages of ±30 V. Since the output swings to within 200 mV of the positive supply and to within 1 V of the negative supply, supply-voltage requirements are minimized.

A major advantage of the LT1030C is the high-impedance output state when the device is off or powered down. This feature allows several different drivers on the same bus.

The device can be used as an EIA/TIA-232-F driver, micropower interface, or level translator, among others.

The LT1030C is characterized for operation from 0°C to 70°C.

The D package is available taped and reeled. Add the suffix R to the device type (i.e., LT1030CDR). View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00