See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $399.00
 

Adjust your quantity during checkout

LV04EVK01/NOPB-LV04EVK01 Evaluation Kit

The LV04EVK01 is an evaluation kit designed to demonstrate performance and capabilities of the DS92LV0421 and DS92LV0422 Channel Link II Serializer/Deserializer chipset.

The DS92LV0421 serializer board accepts LVDS input signals and provides a single serialized Channel Link II CML data pair as an output. The DS92LV0422 deserializer board accepts the CML serialized data stream and converts the data back into parallel LVDS signals. A USB cable is provided as a generic medium for the high speed data link. Jumpers and switches on the boards can be configured for evaluation of chipset features such as pre-emphasis, equalization, SSCG and backward compatibility. An I2C interface provides an alternative method to configure features of the serializer and deserializer.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00