See datasheet for actual packaging/pinout drawings

LV24EVK01/NOPB


LV24EVK01 Evaluation Kit

TI Store Price:

Unit price: $399.00

Adjust your quantity during checkout

Texas Instruments LV24EVK01/NOPB

The LV24EVK01 is an evaluation kit designed to demonstrate performance and capabilities of the DS92LV2421 and DS92LV2422 Channel Link II Serializer/Deserializer chipset.

The DS92LV2421 serializer board accepts LVCMOS input signals and provides a single serialized Channel Link II CML data pair as an output. The DS92LV2422 deserializer board accepts the CML serialized data stream and converts the data back into parallel LVCMOS signals. A USB cable is provided as a generic medium for the high speed data link. Jumpers and switches on the boards can be configured for evaluation of chipset features such as de-emphasis, equalization, SSCG and backward compatibility. An I2C interface provides an alternative method to configure features of the serializer and deserializer.

Order SummaryEdit >
CC2650STK (1)$29.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00