See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $599.00
 

Adjust your quantity during checkout

LVDS83BTSSOPEVM-LVDS83BT 10-135 MHz 28-bit LVDS Transmitter/Serializer Evaluation Module

The SN75LVDS83B transmitter contains four 7-bit parallel-load serial-out shift registers, a 7X clock synthesizer, and five Low-Voltage Differential Signaling (LVDS) line drivers in a single integrated circuit. These functions allow 28 bits of single-ended LVTTL data to be synchronously transmitted over five balanced-pair conductors for receipt by a compatible receiver, such as the SN75LVDS82 and LCD panels with integrated LVDS receiver. This EVM is also suitable to evaluate the SN65LVDS93A and SN65LVDS93A-Q1 devices.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00