See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $399.00
 

Adjust your quantity during checkout

LX16EVK01/NOPB-LX16EVK01 Evaluation Kit

The LX16EVK01 is an evaluation kit designed to demonstrate the performance and capabilities of the DS92LX1621 and DS92LX1622 Channel Link III Serializer/Deserializer chipset.

The DS92LX1621 serializer board accepts LVCMOS input signals for the high speed forward channel and provides additional LVCMOS I/Os for I2C communication and general purpose control channel signals. A single serialized Channel Link III differential data pair is used for the serial interconnect. The DS92LX1622 deserializer board converts the Channel Link III data stream back into parallel LVCMOS signals and also provides LVCMOS I/Os for I2C communication and general purpose control channel signals. A USB cable is provided as a generic medium for the high speed data link.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00