See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $399.00
 

Adjust your quantity during checkout

LX21EVK01/NOPB-LX21EVK01 Evaluation Kit

The LX21EVK01 is an evaluation kit designed to demonstrate the performance and capabilities of the DS92LX2121 and DS92LX2122 Channel Link III Serializer/Deserializer chipset.

The DS92LX2121 serializer board accepts LVCMOS input signals for the high speed forward channel and provides additional LVCMOS I/Os for I2C communication and general purpose control channel signals. A single serialized Channel Link III differential data pair is used for the serial interconnect. The DS92LX2122 deserializer board converts the Channel Link III data stream back into parallel LVCMOS signals and also provides LVCMOS I/Os for I2C communication and general purpose control channel signals. A USB cable is provided as a generic medium for the high speed data link.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00