See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

MAX202IDR


5-V Dual RS-232 Line Driver/Receiver with +/-15 kV ESD Protection

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.44
10 - 24 $ 1.24
25 - 99 $ 1.20
100 - 249 $ 0.91
250 - 499 $ 0.91
500 - 749 $ 0.76
750 - 999 $ 0.61
1000 - 9999 $ 0.49

Adjust your quantity during checkout

Texas Instruments MAX202IDR

The MAX202 device consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 5-V supply. The device operates at data signaling rates up to 120 kbit/s and a maximum of 30-V/µs driver output slew rate.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00