See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 24

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.09
10 - 24 $ 1.87
25 - 99 $ 1.74
100 - 249 $ 1.51
250 - 499 $ 1.40
500 - 749 $ 1.17
750 - 999 $ 0.96
1000 - 9999 $ 0.88
  View datasheet for MAX208CDBR View product folder for MAX208CDBR

Adjust your quantity during checkout

MAX208CDBR-5-V Multichannel RS-232 Line Driver/Receiver with +/-15-kV ESD Protection

The MAX208 device consists of four line drivers, four line receivers, and a dual charge-pump circuit with ±15-kV HBM ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 5-V supply. The devices operate at data signaling rates up to 120 kbit/s and a maximum of 30-V/µs driver output slew rate.

View datasheet
View product folder
Order SummaryEdit >
DAC8571IDGKR (50)$0.00
TXS0108EPWR (50)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00