See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 28

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.74
10 - 24 $ 2.46
25 - 99 $ 2.28
100 - 249 $ 1.99
250 - 499 $ 1.83
500 - 749 $ 1.54
750 - 999 $ 1.26
1000 - 9999 $ 1.16
  View datasheet for MAX211CDB View product folder for MAX211CDB

Adjust your quantity during checkout

MAX211CDB-5-V Multichannel RS-232 Line Driver/Receiver with +/-15-kV ESD Protection

The MAX211 device consists of four line drivers, five line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 5-V supply. The devices operate at data signaling rates up to 120 kbit/s and a maximum of 30-V/µs driver output slew rate.

The MAX211 has both shutdown (SHDN) and enable control (EN)\. In shutdown mode, the charge pumps are turned off, V+ is pulled down to VCC, V– is pulled to GND, and the transmitter outputs are disabled. This reduces supply current typically to 1 µA. EN\ is used to put the receiver outputs into the high-impedance state to allow wired-OR connection of two RS-232 ports. It has no effect on the RS-232 drivers or the charge pumps.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00