See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DB | 28

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

MAX213CDB


5-V Multichannel RS-232 Line Driver/Receiver with 15-kV ESD Protection

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.73
10 - 24 $ 2.45
25 - 99 $ 2.28
100 - 249 $ 1.98
250 - 499 $ 1.83
500 - 749 $ 1.53
750 - 999 $ 1.26
1000 - 9999 $ 1.16

Adjust your quantity during checkout

Texas Instruments MAX213CDB

The MAX213 device consists of four line drivers, five line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 5-V supply. The devices operate at data signaling rates up to 120 kbit/s and a maximum of 30-V/µs driver output slew rate.

The MAX213 has an active-low shutdown (SHDN) and an active-high enable control (EN). In shutdown mode, the charge pumps are turned off, V+ is pulled down to VCC, V– is pulled to GND, and the transmitter outputs are disabled. This reduces supply current typically to 1 µA. Two receivers of the MAX213 are active during shutdown.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00