See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 18

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.73
10 - 24 $ 2.45
25 - 99 $ 2.28
100 - 249 $ 1.98
250 - 499 $ 1.83
500 - 749 $ 1.53
750 - 999 $ 1.26
1000 - 9999 $ 1.15
  View datasheet for MAX222IDWR View product folder for MAX222IDWR

Adjust your quantity during checkout

MAX222IDWR-5-V Dual RS-232 Line Driver/Receiver with +/-15 kV ESD Protection

The MAX222 consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). This device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 5-V supply. This device operates at data signaling rates up to 200 kbit/s and a maximum of 30-V/µs driver output slew rate. By using SHDN\, all receivers can be disabled.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00