See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 16

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

MAX232D


Dual EIA-232 Driver/Receiver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.26
10 - 24 $ 1.12
25 - 99 $ 1.01
100 - 249 $ 0.88
250 - 499 $ 0.79
500 - 749 $ 0.63
750 - 999 $ 0.51
1000 - 9999 $ 0.42

Adjust your quantity during checkout

Texas Instruments MAX232D

The MAX232 device is a dual driver/receiver that includes a capacitive voltage generator to supply TIA/EIA-232-F voltage levels from a single 5-V supply. Each receiver converts TIA/EIA-232-F inputs to 5-V TTL/CMOS levels. These receivers have a typical threshold of 1.3 V, a typical hysteresis of 0.5 V, and can accept ±30-V inputs. Each driver converts TTL/CMOS input levels into TIA/EIA-232-F levels.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00