See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 16

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.29
10 - 24 $ 1.15
25 - 99 $ 1.06
100 - 249 $ 0.91
250 - 499 $ 0.84
500 - 749 $ 0.68
750 - 999 $ 0.55
1000 - 9999 $ 0.49
  View datasheet for MAX232ECPWR View product folder for MAX232ECPWR

Adjust your quantity during checkout

MAX232ECPWR-Dual RS-232 Driver/Receiver with IEC61000-4-2 Protection

The MAX232E is a dual driver and receiver that includes a capacitive voltage generator to supply RS-232-F compliant voltage levels from a single 5-V supply. Each receiver converts RS-232 inputs to 5-V TTL/CMOS levels. This receiver has a typical threshold of 1.3 V, a typical hysteresis of 0.5 V, and can accept ±30-V inputs. Each driver converts TTL/CMOS input levels into TIA/RS-232-F levels.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00