See datasheet for actual packaging/pinout drawings


Package | PIN:

DB | 16


C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)


3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver

TI Store Price:

1 - 9 $ 2.13
10 - 24 $ 1.83
25 - 99 $ 1.80
100 - 249 $ 1.46
250 - 499 $ 1.44
500 - 749 $ 1.21
750 - 999 $ 1.00
1000 - 9999 $ 0.83

Adjust your quantity during checkout

Texas Instruments MAX3221CDBR

The MAX3221 device consists of one line driver, one line receiver with dedicated enable pin, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. These devices operate at data signaling rates up to 250 kbps and a maximum of 30-V/±s driver output slew rate.

Flexible control options for power management are available when the serial port is inactive. The automatic power-down feature functions when FORCEON is low and FORCEOFF is high. During this mode of operation, if the device does not sense a valid RS-232 signal on the receiver input, the driver output is disabled and the supply current is reduced to 1 µA. The INVALID output notifies the user if an RS-232 signal is present at the receiver input.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00