See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.70
10 - 24 $ 2.42
25 - 99 $ 2.24
100 - 249 $ 1.95
250 - 499 $ 1.80
500 - 749 $ 1.51
750 - 999 $ 1.24
1000 - 9999 $ 1.14
  View datasheet for MAX3222IDBR View product folder for MAX3222IDBR

Adjust your quantity during checkout

MAX3222IDBR-3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver

The MAX3222 consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. The device operates at data signaling rates up to 250 kbit/s and a maximum of 30-V/μs driver output slew rate.

The MAX3222 can be placed in the power-down mode by setting PWRDOWN low, which draws only 1 μA from the power supply. When the device is powered down, the receivers remain active while the drivers are placed in the high-impedance state. Receiver outputs also can be placed in the high-impedance state by setting EN high.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00