See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

MAX3232EIPWR


3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.00
10 - 24 $ 1.72
25 - 99 $ 1.69
100 - 249 $ 1.38
250 - 499 $ 1.35
500 - 749 $ 1.14
750 - 999 $ 0.94
1000 - 9999 $ 0.78

Adjust your quantity during checkout

Texas Instruments MAX3232EIPWR

The MAX3232E device consists of two line drivers, two-line receivers, and a dual charge-pump circuit with ±15-kV IEC ESD protection pin to pin (serial-port connection pins, including GND).

The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. The devices operate at data signaling rates up to 250 kbit/s and a maximum of 30-V/µs driver output slew rate.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00