See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 16

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.25
10 - 24 $ 3.82
25 - 99 $ 3.57
100 - 249 $ 3.20
250 - 499 $ 2.99
500 - 749 $ 2.60
750 - 999 $ 2.25
1000 - 9999 $ 2.21
  View datasheet for MAX3232MDBREP View product folder for MAX3232MDBREP

Adjust your quantity during checkout

MAX3232MDBREP-Enhanced Product 3-V To 5.5-V Multichannel Rs-232 Line Driver/Receiver W/Plus/-15-Kv Esd

The MAX3232 device consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. The devices operate at data signaling rates up to 250 kbit/s and a maximum of 30-V/µs driver output slew rate.

View datasheet
View product folder
Order SummaryEdit >
TMDSDSK6713 (1)$395.00
Subtotal: $395.00
Shipping & Handling: -
Total (USD): $395.00