See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

MAX3243IDW


3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV ESD (HBM) Protection

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.83
10 - 24 $ 2.43
25 - 99 $ 2.39
100 - 249 $ 1.95
250 - 499 $ 1.92
500 - 749 $ 1.61
750 - 999 $ 1.33
1000 - 9999 $ 1.10

Adjust your quantity during checkout

Texas Instruments MAX3243IDW

The MAX3243 device consists of three line drivers, five line receivers which is ideal for DE-9 DTE interface. ±15-kV ESD (HBM) protection pin to pin (serial- port connection pins, including GND). Flexible power features saves power automatically. Special outputs ROUT2B and INVALID are always enabled to allow checking for ring indicator and valid RS232 input.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00