See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 5

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.80
10 - 24 $ 0.72
25 - 99 $ 0.66
100 - 249 $ 0.57
250 - 499 $ 0.53
500 - 749 $ 0.43
750 - 999 $ 0.34
1000 - 9999 $ 0.31
  View datasheet for MAX4594DBVR View product folder for MAX4594DBVR

Adjust your quantity during checkout

MAX4594DBVR-Single-Channel 10-Ohm SPST Analog Switch

The MAX4594 is a single-pole single-throw (SPST) analog switch that is designed to operate from 2 V to 5.5 V. This device can handle both digital and analog signals, and signals up to V+ can be transmitted in either direction.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00