See datasheet for actual packaging/pinout drawings

Package | PIN:

P | 8

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.47
10 - 24 $ 0.41
25 - 99 $ 0.37
100 - 249 $ 0.32
250 - 499 $ 0.29
500 - 749 $ 0.22
750 - 999 $ 0.17
1000 - 9999 $ 0.15
  View datasheet for MC1458P View product folder for MC1458P

Adjust your quantity during checkout

MC1458P-Dual General-Purpose Operational Amplifier

The MC1458 and MC1558 are dual general-purpose operational amplifiers, with each half electrically similar to the µA741, except that offset null capability is not provided.

The high-common-mode input voltage range and the absence of latch-up make these amplifiers ideal for voltage-follower applications. The devices are short-circuit protected and the internal frequency compensation ensures stability without external components.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00