See datasheet for actual packaging/pinout drawings

Package | PIN:

N | 14

Temp:

C (0 to 70)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 0.80
10 - 24 $ 0.71
25 - 99 $ 0.64
100 - 249 $ 0.55
250 - 499 $ 0.50
500 - 749 $ 0.38
750 - 999 $ 0.29
1000 - 9999 $ 0.26
  View datasheet for MC1488N View product folder for MC1488N

Adjust your quantity during checkout

MC1488N-Quadruple Line Driver

The MC1488, SN55188, and SN75188 are monolithic quadruple line drivers designed to interface data terminal equipment with data communications equipment in conformance with ANSI EIA/TIA-232-E using a diode in series with each supply-voltage terminal as shown under typical applications.

The SN55188 is characterized for operation over the full military temperature range of –55°C to 125°C. The MC1488 and SN75188 are characterized for operation from 0°C to 70°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00