See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

N | 14

Temp:

C (0 to 70)

ECO Plan:

Pb-Free (RoHS)

MC1489N


Quadruple Line Receiver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.10
10 - 24 $ 0.93
25 - 99 $ 0.89
100 - 249 $ 0.59
250 - 499 $ 0.58
500 - 749 $ 0.54
750 - 999 $ 0.41
1000 - 9999 $ 0.31

Adjust your quantity during checkout

Texas Instruments MC1489N

These devices are monolithic low-power Schottky quadruple line receivers designed to satisfy the requirements of the standard interface between data-terminal equipment and data-communication equipment as defined by TIA/EIA-232-F. A separate response-control (CONT) terminal is provided for each receiver. A resistor or a resistor and bias-voltage source can be connected between this terminal and ground to shift the input threshold levels. An external capacitor can be connected between this terminal and ground to provide input noise filtering.

The SN55189 and SN55189A are characterized for operation over the full military temperature range of -55°C to 125°C. The MC1489, MC1489A, SN75189, and SN75189A are characterized for operation from 0°C to 70°C.
View datasheet
View product folder

Order SummaryEdit >
OPA1612AID (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00