See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.60
10 - 24 $ 0.53
25 - 99 $ 0.48
100 - 249 $ 0.41
250 - 499 $ 0.37
500 - 749 $ 0.29
750 - 999 $ 0.22
1000 - 9999 $ 0.19
  View datasheet for MC33063AQDRQ1 View product folder for MC33063AQDRQ1

Adjust your quantity during checkout

MC33063AQDRQ1-Automotive Catalog 1.5-A Peak Boost/Buck/Inverting Switching Regulator

The MC33063A-Q1 device is an easy-to-use IC containing all the primary circuitry needed for building simple DC-DC converters. The device primarily consists of an internal temperature-compensated reference, a comparator, an oscillator, a PWM controller with active current limiting, a driver, and a high-current output switch. Thus, the device requires minimal external components to build converters in the boost, buck, and inverting topologies.

The MC33063A-Q1 device is characterized for operation from –40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00