See datasheet for actual packaging/pinout drawings

Package | PIN:

LP | 3

Temp:

S (0 to 125)

ECO Plan:

Pb-Free (RoHS)

TI Store Price:

Qty.Price
1 - 9 $ 0.35
10 - 24 $ 0.31
25 - 99 $ 0.28
100 - 249 $ 0.24
250 - 499 $ 0.22
500 - 749 $ 0.17
750 - 999 $ 0.13
1000 - 9999 $ 0.11
  View datasheet for MC79L12ACLP View product folder for MC79L12ACLP

Adjust your quantity during checkout

MC79L12ACLP-3-pin, 100mA, Fixed Negative Voltage Regulator

This series of fixed negative-voltage integrated-circuit voltage regulators is designed for a wide range of applications. These include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. In addition, they can be used to control series pass elements to make high-current voltage-regulator circuits. One of these regulators can deliver up to 100 mA of output current. The internal current-limiting and thermal-shutdown features essentially make the regulators immune to overload. When used as a replacement for a Zener-diode and resistor combination, these devices can provide an effective improvement in output impedance of two orders of magnitude, with lower bias current.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00