See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 20

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.16
10 - 24 $ 2.85
25 - 99 $ 2.65
100 - 249 $ 2.32
250 - 499 $ 2.18
500 - 749 $ 1.85
750 - 999 $ 1.56
1000 - 9999 $ 1.49
  View datasheet for MF10CCWMX/NOPB View product folder for MF10CCWMX/NOPB

Adjust your quantity during checkout

MF10CCWMX/NOPB-Universal Monolithic Dual Switched Capacitor Filter

The MF10-N consists of 2 independent and extremely easy to use, general purpose CMOS active filter building blocks. Each block, together with an external clock and 3 to 4 resistors, can produce various 2nd order functions. Each building block has 3 output pins. One of the outputs can be configured to perform either an allpass, highpass or a notch function; the remaining 2 output pins perform lowpass and bandpass functions. The center frequency of the lowpass and bandpass 2nd order functions can be either directly dependent on the clock frequency, or they can depend on both clock frequency and external resistor ratios. The center frequency of the notch and allpass functions is directly dependent on the clock frequency, while the highpass center frequency depends on both resistor ratio and clock. Up to 4th order functions can be performed by cascading the two 2nd order building blocks of the MF10-N; higher than 4th order functions can be obtained by cascading MF10-N packages. Any of the classical filter configurations (such as Butterworth, Bessel, Cauer and Chebyshev) can be formed.

For pin-compatible device with improved performance refer to LMF100 datasheet.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00