See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NFJ | 40

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

MM5453N/NOPB


Liquid Crystal Display Drivers (LCD Driver)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.05
10 - 24 $ 4.55
25 - 99 $ 4.14
100 - 249 $ 3.74
250 - 499 $ 3.39
500 - 749 $ 2.99
750 - 999 $ 2.65
1000 - 9999 $ 2.38

Adjust your quantity during checkout

Texas Instruments MM5453N/NOPB

The MM5452 is a monolithic integrated circuit utilizing CMOS metal gate, low threshold enhancement mode devices. It is available in a 40-pin PDIP package. The chip can drive up to 32 segments of LCD and can be paralleled to increase this number. The chip is capable of driving a 4½-digit 7-segment display with minimal interface between the display and the data source.

The MM5452 stores display data in latches after it is clocked in, and holds the data until new display data is received.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00