See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NFJ | 40

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

MM5483N/NOPB


Liquid Crystal Display Driver (LCD Driver)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.89
10 - 24 $ 6.20
25 - 99 $ 5.65
100 - 249 $ 5.10
250 - 499 $ 4.63
500 - 749 $ 4.08
750 - 999 $ 3.61
1000 - 9999 $ 3.13

Adjust your quantity during checkout

Texas Instruments MM5483N/NOPB

The MM5483 is a monolithic integrated circuit utilizing CMOS metal-gate low-threshold enhancement mode devices. It is available in a 40-pin PDIP package. The chip can drive up to 31 segments of LCD and can be cascaded to increase this number. This chip is capable of driving a 4½-digit 7-segment display with minimal interface between the display and the data source.

The MM5483 stores the display data in latches after it is latched in, and holds the data until another load pulse is received.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00