See datasheet for actual packaging/pinout drawings


MSP430FG4618/F2013 Experimenter Board

TI Store Price:

Unit price: $117.00

Adjust your quantity during checkout

Texas Instruments MSP-EXP430FG4618

This versatile MSP430 Experimenter Board features a MSP430F2013 and a MSP430FG4618 and is compatible with TI’s wireless evaluation modules. Two JTAG headers are accessible to program and debug each MSP430 individually and allows for communication to external devices or between the two MSP430s. Power may be supplied over the USB FET or from the included AAA batteries.

The combination of the tiny MSP430F2013 and the highly-integrated MSP430FG4618 provides nearly every combination of peripherals available from the MSP430 family. The integrated TI wireless evaluation module header and the large amounts of RAM on the MSP430FG4618 makes it an ideal platform for wireless applications. The wide range of integrated peripherals and hardware connectivity allows for nearly infinite development possibilitie and makes it the ideal learning platform the MSP430 MCU architecture.

A TI Flash Emulation Tool, like the MSP-FET430FUIF, is required to program and debug the MSP430 devices on the experimenter board.

The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.

Related Products

CC2500EMK - TI store picture

CC2500EMK-CC2500EMK Evaluation Module 2.4 GHz
Product Number:  CC2500EMK

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00