See datasheet for actual packaging/pinout drawings

MSP-EXP430FR2433


MSP430FR2433 LaunchPad Development Kit

TI Store Price:

Unit price: $9.99

Adjust your quantity during checkout

Texas Instruments MSP-EXP430FR2433

The MSP-EXP430FR2433 LaunchPad™ Development Kit is an easy-to-use evaluation module (EVM) based on the MSP430FR2433 Value Line Sensing microcontroller (MCU). It contains everything needed to start developing on the ultra-low-power MSP430FR2x Value Line Sensing MCU platform, including on-board debug probe for programming, debugging and energy measurements. The board includes 2 buttons and 2 LEDs for creating a simple user interface. It also supports using a supercapacitor (needs to be purchased and installed by the user) that acts like a rechargeable battery, enabling standalone applications without an external power supply.

The 16MHz MSP430FR2433 device features 15.5KB of embedded FRAM (Ferroelectric Random Access Memory), a non-volatile memory known for its ultra-low power, high endurance, and high speed write access. Combined with the 4 KB of on-chip SRAM, users have access to 15.5KB of memory to split between their program and data as required.  For example, a data logging application may require a large data memory with a relatively small program memory, so the memory may be allocated as required between program and data memory.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00