Features for the MSP-EXP430FR4133
- MSP430 ULP MSP430FR4133 MCU 16KB FRAM
- 16-bit RISC architecture up to 8-MHz FRAM access/ 16-MHz system clock speed
- 3 x timer blocks
- 10 channel 10-bit ADC
- 8 x 32 segment LCD driver with integrated charge pump and configurable pins
- EnergyTrace™ technology available for ultra-low-power debugging
- 20 pin LaunchPad standard leveraging the BoosterPack ecosystem
- Onboard eZ-FET emulation
- 2 buttons and 2 LEDs for user interaction
- Low-power alphanumeric segmented LCD