MSP-EXP430FR5739 MSP-EXP430FR5739 experimenter board angled board image

MSP-EXP430FR5739

MSP-EXP430FR5739 experimenter board

Pricing

Qty Price
+

Features for the MSP-EXP430FR5739

  • Integrated MSP430FR5739 :
    • 16KB FRAM / 1KB SRAM
    • 16-Bit RISC Architecture up to 8-MHz
    • 2x Timer_A Blocks, 3x Timer_B Block
    • 1x USCI (UART/SPI/IrDA/I2C ) Blocks, 16Ch 10-Bit ADC12_B, 16Ch Comp_D, 32 I/Os
  • 3 axis accelerometer
  • NTC Thermister
  • 8 Display LED's
  • Footprint for additional through-hole LDR sensor
  • 2 User input Switches
  • Connections
    • Connection to MSP-EXP430F5438
    • Connection to most Wireless Daughter Cards (CCxxxx RF)
  • User Experience
    • Preloaded with out-of-box demo code
    • 4 Modes to test FRAM features:
      • Mode 1 - Max write speed
      • Mode 2 - Flash write speed emulation
      • Mode 3 - Fast sampling with writes using accelerometer
      • Mode 4 - Fast sampling with writes using Thermistor
      • Mode 1 & Mode 2 include ULP option to turn off display & optimize for power management

Pricing

Qty Price
+