See datasheet for actual packaging/pinout drawings


MSP430 LaunchPad Value Line Development kit

TI Store Price:

Unit price: $9.99

Adjust your quantity during checkout

Texas Instruments MSP-EXP430G2


Important Note:

The MSP-EXP430G2 LaunchPad is not supported by the Mac or Linux versions of the Code Composer Studio™ Integrated Development Environment. If you want to work with these operating systems, we suggest you select one of the many other MSP LaunchPads.  



The MSP-EXP430G2 LaunchPad Development Kit is an easy-to-use microcontroller development board for the low-power and low-cost MSP430G2x MCUs. It has on-board emulation for programming and debugging and features a 14/20-pin DIP socket, on-board buttons and LEDs & BoosterPack Plug-in Module pinouts that support a wide range of modules for added functionality such as wireless, displays & more.

The MSP-EXP430G2 LaunchPad also comes with 2 MSP430 devices, with up to 16kB Flash, 512B RAM, 16MHz CPU speed and integrated peripherals such as 8ch 10-bit ADC, timers, serial communication (UART, I2C & SPI) & more!

You can browse all documentation online with TI Resource Explorer and start development with the online CCS Cloud IDE. Other professional development environments are also available, such as TI's Eclipse-based Code Composer Studio and IAR Embedded Workbench.

More information about the LaunchPad, as well as supported BoosterPacks, can be found at the TI LaunchPad website.

Featured Hardware and Software Files

Design Files

Show the Design Files


Related Products

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00