MSP-EXP432E401Y MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU angled board image

MSP-EXP432E401Y

MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU

Pricing

Qty Price
+

Features for the MSP-EXP432E401Y

  • SimpleLink Ethernet MSP432E401Y 32-bit Arm Cortex-M4F MCU
  • 80 pin LaunchPad standard leveraging the BoosterPack ecosystem
  • On-board XDS-110 debug probe
  • Ethernet and USB-OTG
  • 2 user buttons and 4 LEDs for user interaction

Description for the MSP-EXP432E401Y

The SimpleLink™ Ethernet MSP432E401Y microcontroller LaunchPad™ Development Kit is an intuitive evaluation platform for SimpleLink™ Arm® Cortex®-M4F-based Ethernet MCUs. The Ethernet LaunchPad development kit highlights the MSP432E401Y MCU with integrated Ethernet MAC and PHY and a wide variety of wired communication interfaces including USB-OTG, CAN, Quad-SPI (QSSI), I2C, SPI,  UART and other serial protocols. Featuring a 120MHz Arm Cortex-M4F CPU, 1MB of flash, 256kB of SRAM, and advanced cryptographic accelerators, MSP432E4 MCUs offer an ample amount of processing resources for developers to implement wired and wireless connectivity stacks and processing algorithms to develop robust Ethernet solutions. Developers can leverage a number of SimpleLink wireless MCU BoosterPack™ plug-in modules and SimpleLink software SDK plug-ins to seamlessly add wireless connectivity and cloud integration to the application to build IoT-ready, interoperable, and intelligent industrial gateway applications.

Pricing

Qty Price
+