See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $17.99
 

Adjust your quantity during checkout

MSP-EXP432P4111-SimpleLink™ MSP432P4111 MCU LaunchPad™ Development Kit

The SimpleLink™ MSP432P4111 microcontroller (MCU) LaunchPad™ development kit is a great platform to develop high-performance and low-power applications.  It features the MSP432P4111 MCU – which includes 2MB flash and 256kB SRAM, a 48MHz Arm® Cortex®-M4F, low-power operation down to 120uA/MHz active power and 850nA standby, 320 Segment LCD, and a SAR precision ADC with 16-bit performance.  MSP432P4 MCUs combines precision analog and efficient data processing for applications requiring precision measurements and low-power analytics such as predictive maintenance or smart metering.  The 2MB flash also enables the use of multiple communication stacks, firmware images and over-the-air updates.  Developers can leverage a number of SimpleLink wireless MCU BoosterPack™ plug-in modules and the SimpleLink software development kit (SDK) plug-ins to seamlessly add wireless connectivity and develop IoT-ready edge nodes.
Order SummaryEdit >
MSP-EXP430FR2433 (1)$9.99
Subtotal: $9.99
Shipping & Handling: -
Total (USD): $9.99