See datasheet for actual packaging/pinout drawings
Reg. Price: $232.00

TI Store Price:

$100.00
MSP-FET430U092 - MSP430L092 14-Pin Socket Target Board and USB Programmer Bundle:
  • MSP-TS430L092-MSP430L092 14-Pin Socket Target Board
  • MSP-FET-MSP430 Flash Emulation Tool
 

Adjust your quantity during checkout

MSP-FET430U092 - MSP430L092 14-Pin Socket Target Board and USB Programmer

The MSP-FET430U092 is a powerful flash emulation tool (FET) that includes the hardware and software required to quickly begin application development on the MSP430 MCU. It includes a ZIF socket target board (MSP-TS430L092) and a USB debugging interface (MSP-FET) used to program and debug the MSP430 in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol. The memory can be erased and programmed in seconds with only a few keystrokes.

 

The debugging tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately. The included MSP-TS430L092 development board supports the MSP430L092 device in a 14-pin TSSOP package (TI package code: PW).

The 14-pin socket target board (MSP-TS430L092) is also available standalone without the additional debugging interface.

The active cable board translates 3V power and JTAG signals from the MSP-FET down to 1.5V level for the MSP-TS430L092 board.  Connecting these two boards allows for a transparent interface to debug your 0.9V MSP430L092 application from the supported IDEs.

 

What’s Included:

·         Development board with 14-pin TSSOP (PW) ZIF socket (MSP-TS430L092)

·         MSP430L092 Active cable voltage translator board

·         JTAG Header cable

·         One MSP430L092SPW device

·         Mini-JTAG cable

·         USB Cable

·         USB debugging interface (MSP-FET)

 

Features:

  • USB debugging interface (MSP-FET) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
  • Technical specifications:
    • Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
    • Supports JTAG Security Fuse blow to protect code
    • Supports all MSP430 boards with JTAG header
    • Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols
  • Development board (MSP-TS430L092) with a ZIF socket fitting MSP430L092 devices in a 14-pin TSSOP (PW) package includes an LED indicator, JTAG adapter, and header pin-outs for prototyping
  • USB cable and a 14-pin conductor cable is provided
  • Includes IAR Kickstart and Code Composer Essentials integrated development environments which includes an assembler, linker, simulator, source-level debugger, and code limited C-compiler

Related Products

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00