See datasheet for actual packaging/pinout drawings

MSP-FET430U100B


MSP430F533x / 643x 100-Pin FET tool and target board combination
Reg. Price: $204.00

TI Store Price:

$175.00
MSP-FET430U100B - Bundle:
  • MSP-TS430PZ100B-MSP430F643x 100-Pin Target board only
  • MSP-FET-MSP430 Flash Emulation Tool

Adjust your quantity during checkout

Texas Instruments MSP-FET430U100B

The MSP-FET is a powerful flash emulation tool to quickly begin application development on the MSP430 MCU. It includes USB debugging interface used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.

 

The debugging tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately.  The MSP-FET development tools supports development with all MSP430 flash devices.

 

The MSP-TS430PZ100C is a standalone 100-pin ZIF socket target board used to program and debug the MSP430 in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol. The development board supports all MSP430F533x and MSP430F643x  Flash parts in a 100-pin LQFP package (TI package code: PZ).

 

 

What’s Included:

  • Development board with 100-pin LQFP (PZ) ZIF socket (MSP-TS430PZ100B)
  • MSP430 USB debugging Interface (MSP-FET)
  • JTAG Header cable
  • Two MSP430F6438iPN flash device

 

Features:

 

  • USB debugging interface (MSP-FET) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
  • Technical specifications:

§         Software configurable supply voltage between 1.8 and 3.6 volts at 100mA

§         Supports JTAG Security Fuse blow to protect code

§         Supports all MSP430 boards with JTAG header

§         Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols

  • Development board (MSP-TS430PZ100B) with a 100-pin ZIF socket fitting MSP430 derivatives in 100-pin LQFP (PZ) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping
  • Supports all debugging interfaces using a standard 14-pin JTAG header such as the MSP-FET

 

Related Products

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00