See datasheet for actual packaging/pinout drawings

MSP-FET430U100C


MSP430 100-Pin Target board and USB Programmer
Reg. Price: $204.00

TI Store Price:

$175.00
MSP-FET430U100C - Bundle:
  • MSP-TS430PZ100C-MSP430F643x 100-Pin Target board only
  • MSP-FET-MSP430 Flash Emulation Tool

Adjust your quantity during checkout

Texas Instruments MSP-FET430U100C

Overview

The MSP-FET430U100 is a powerful tool that includes the hardware and software required to complete much of your application development work. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is extremely low power, no external power supply is required.

The tool has an integrated software environment and connects directly to the USB port of a PC which greatly simplifies the set-up and use of the tool. The flash development tool supports development with the MSP430 flash parts in 100 pin QFP packages (TI package code: PZ).

More Information

Related Products

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00