See datasheet for actual packaging/pinout drawings
Reg. Price: $204.00

TI Store Price:

$175.00
MSP-FET430U14 - Bundle:
  • MSP-TS430PW14-MSP430 14-Pin Target Board
  • MSP-FET-MSP430 Flash Emulation Tool
 

Adjust your quantity during checkout

MSP-FET430U14 - MSP430 14-Pin Target Board and USB Programmer

Overview

The MSP-FET430U14 is a powerful tool that includes the hardware and software required to complete much of your application development work.
The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is extremely low power, no external power supply is required.

The tool has an integrated software environment and connects directly to the USB port of a PC which greatly simplifies the set-up and use of the tool. The flash development tool supports development with the MSP430 flash parts in 14 pin TSSOP packages (TI package code: PW).

Features

FET development board with a ZIF socket fitting MSP430 derivatives in 14 pin TSSOP packages, LED indicator, USB to JTAG adapter, cables and header pinouts for prototyping Two MSP430F2013IPW flash devices Integrated IAR Kickstart user interface which includes an assembler, linker, simulator, source-level debugger and limited C-compiler Full documentation on CD-ROM.

More Information

Related Products

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00