See datasheet for actual packaging/pinout drawings
Reg. Price: $204.00

TI Store Price:

$175.00
MSP-FET430U32A Bundle:
  • MSP-TS430RHB32A-MSP430 32-Pin Target Board
  • MSP-FET-MSP430 Flash Emulation Tool
 

Adjust your quantity during checkout

MSP-FET430U32A - MSP430 32-pin MSP430i2040 TS Board and MSP-FET Bundle more details

The MSP-FET430U32A is a bundle containing the MSP-FET emulator and a standalone 32-pin ZIF socket target board to program and debug the MSP430 in-system via the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol. The TS development board supports the MSP430i2040 device in a 32-pin QFN package (TI package code: RHB).

Features include:

  • Development board (MSP-TS430RHB32A) with a ZIF socket fitting some MSP430 derivatives in 32-pin QFN packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping
  • Supports all debugging interfaces using a standard 14-pin JTAG header such as the MSP-FET

Related Products

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00