See datasheet for actual packaging/pinout drawings
Reg. Price: $232.00

TI Store Price:

$133.00
MSP-FET430U40 - Bundles:
  • MSP-FET-MSP430 Flash Emulation Tool
  • MSP-TS430RSB40-MSP430F51x2, MSP430F51x1 40-Pin RSB Target Board
 

Adjust your quantity during checkout

MSP-FET430U40 - MSP430 40-Pin Package Board and USB Programmer

The MSP-FET is a powerful flash emulation tool to quickly begin application development on the MSP430 MCU. It includes USB debugging interface used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.

 

The debugging tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately. The MSP-FET development tools supports development with all MSP430 flash devices.

 

The MSP-TS430RSB40 is a standalone 40-pin ZIF socket target board which is used to program and debug the MSP430 in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol. The development board supports all MSP430F51x2 and MSP430F51x1 flash parts in a 40-pin QFN package (TI package code: RSB).

 

What's Included:

  • MSP430 USB debugging Interface (MSP-FET)
  • Development board with 40-pin QFN (RSB) ZIF socket (MSP-TS430RSB40)
  • JTAG Header cable
  • Micro Crystal MS3V-T1R 32.768kHz
  • Two MSP430F5172RSB Silicon devices
  • One READ ME FIRST document

 

Features:

  • USB debugging interface (MSP-FET) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging.

     Technical specifications:

        § Software configurable supply voltage between 1.8 and 3.6 volts at 100mA

        § Supports JTAG Security Fuse blow to protect code

        § Supports all MSP430 boards with JTAG header

        § Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols

  • Development board (MSP-TS430RSB40) with a 40-pin ZIF socket fitting MSP430 derivatives in 40-pin QFN (RSB) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping. Supports all debugging interfaces using a standard 14-pin JTAG header such as the MSP-FET

Related Products

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00