See datasheet for actual packaging/pinout drawings

MSP-FET430U48B


MSP430F534x 48-Pin FET tool and target board combination
Reg. Price: $190.00

TI Store Price:

$149.00
MSP430F534x FET Tool and Target Board Combo:
  • MSP-TS430RGZ48B-MSP430F534x 48-Pin Target board only
  • MSP-FET-MSP430 Flash Emulation Tool

Adjust your quantity during checkout

Texas Instruments MSP-FET430U48B more details

The MSP-FET430U48B is a powerful flash emulation tool to quickly begin application development on the MSP430 MCU. It includes USB debugging interface used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.

The debugging tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately. The MSP-FET development tools supports development with all MSP430 flash devices.

The MSP-TS430RGZ48B is a standalone 48-pin ZIF socket target board used to program and debug the MSP430 in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol. The development board supports all MSP430F5342x Flash parts in a 48-pin QFN package (TI package code: RGZ).

What's Included:

  • Development board with 48-pin QFN (RGZ) ZIF socket (MSP-TS430RGZ48B)
  • MSP430 USB debugging Interface (MSP-FET)
  • JTAG Header cable
  • Two MSP430F5342iRGC flash Rom silicon devices

Features:

  • USB debugging interface (MSP-FET) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
  • Technical specifications:
    • Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
    • Supports JTAG Security Fuse blow to protect code
    • Supports all MSP430 boards with JTAG header
    • Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols
  • Development board (The MSP-TS430RGZ48B) with a 48-pin ZIF socket fitting MSP430 derivatives in 48-pin QFN (RGZ) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping
  • Supports all debugging interfaces using a standard 14-pin JTAG header such as the MSP-FET

Related Products

Order SummaryEdit >
CC2650STK (1)$29.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00