See datasheet for actual packaging/pinout drawings
Reg. Price: $204.00

TI Store Price:

$175.00
MSP-FET430U64A - Bundle:
  • MSP-TS430PM64A-MSP430 64-Pin Target board (Pinout A)
  • MSP-FET-MSP430 Flash Emulation Tool
 

Adjust your quantity during checkout

MSP-FET430U64A - MSP430 64-Pin Target board and USB Programmer (Pinout A)

Overview

The MSP-FET430U64A is a powerful flash emulation tool that includes the hardware and software required to quickly begin application development on the MSP430 MCU. It includes a ZIF socket target board and a USB debugging interface (MSP-FET) used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.

More Information

Related Products

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00