See datasheet for actual packaging/pinout drawings
Reg. Price: $204.00

TI Store Price:

$175.00
MSP-FET430U8 - Bundle:
  • MSP-TS430D8-MSP430 8-Pin Socket Target Board
  • MSP-FET-MSP430 Flash Emulation Tool

MSP-FET430U8-MSP430 8-Pin Socket Target Board and USB Programmer Bundle more details

The MSP-FET430U8 kit includes all of the hardware and software required to quickly begin application development on the MSP430 MCU. This kit includes a ZIF socket target board (MSP-TS430D8) that accepts MSP430 devices in 8 pin SOIC packages (TI Package Code: D). It is also bundled with a USB flash emulation tool (MSP-FET) that interfaces the target board to a PC, allowing developers to program and debug their MSP430 devices through in-system emulation via JTAG interface, or the pin-saving Spy Bi-Wire (2-wire JTAG) protocol. Since the MSP430 flash is ultra-low power, no external power supply is required. The flash emulation tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately.

Device Support: The MSP-FET430U8 development kit supports the MSP430G2xx0 family of devices in the 8-pin SOIC package (TI package code: D).

The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.

Related Products

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00