See datasheet for actual packaging/pinout drawings
Reg. Price: $190.00

TI Store Price:

$149.00
MSP430F532x 80-Pin FET tool and target board combination bundle:
  • MSP-TS430PN80A-MSP430F532x 80-Pin Target board only
  • MSP-FET-MSP430 Flash Emulation Tool
 

Adjust your quantity during checkout

MSP-FET430U80A-MSP430F532x 80-Pin FET tool and target board combination

The MSP-FETis a powerful flash emulation tool to quickly begin application development on the MSP430 MCU. It includes USB debugging interface used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.

The debugging tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately. The MSP-FETF development tools supports development with all MSP430 flash devices.

The MSP-TS430PN80A is a standalone 80-pin ZIF socket target board used to program and debug the MSP430 in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol. The development board supports all MSP430F532x, Flash parts in a 80-pin LQFP package (TI package code: PN).

The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.

Related Products

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00