See datasheet for actual packaging/pinout drawings
Reg. Price: $204.00

TI Store Price:

$175.00
MSP-FET430U80USB - Bundle:
  • MSP-TS430PN80USB-MSP43055xx USB 80-Pin Target board
  • MSP-FET-MSP430 Flash Emulation Tool
 

Adjust your quantity during checkout

MSP-FET430U80USB - MSP-TS430PN80USB 80-Pin Socket Target Board and USB Programmer

Overview

The MSP-FET430U80USB is a standalone ZIF socket target board used to program and debug the MSP430 in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol. The development board supports some MSP430F552x Flash parts in an 80-pin LQFP package (TI package code: PN). Please check your target’s device documentation to find the correct target board.

The MSP-FET debugging and programming interface is included to work with the target board. If you already have a programming interface, you may purchase the MSP-TS430PN80USB without the programmer bundled

What's Included:

  • USB debugging interface (MSP-FET) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
  • Two MSP430F5529IPN devices
  • Development board (MSP-TS430PN80USB) with a ZIF socket fitting MSP430F552x derivatives in 80-pin LQFP (PN) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping
  • USB cable and a 14-pin conductor cable is provided
  • Includes IAR Kickstart and Code Composer Essentials integrated development environments which includes an assembler, linker, simulator, source-level debugger, and code limited C-compiler

More Information

Related Products

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00