See datasheet for actual packaging/pinout drawings

MSP-FET430UIF


MSP430 USB Debugging Interface

TI Store Price:

Unit price: $115.00

Adjust your quantity during checkout

Texas Instruments MSP-FET430UIF

The next generation flash emulation tool, MSP-FET has been released and replaces the MSP-FET430UIF kit. The MSP-FET430UIF is no longer recommended for new designs.

The MSP-FET430UIF is a powerful flash emulation tool to quickly begin application development on the MSP430 MCU. It includes USB debugging interface used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.

The debugging tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately.  The MSP-FET430UIF development tools supports development with all MSP430 flash devices.

Related Products

EVM430-i2040S - TI store picture

EVM430-I2040S-MSP430i2040 Sub metering EVM
Product Number:  EVM430-i2040S

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00