See datasheet for actual packaging/pinout drawings


MSP430L092 14-Pin Socket Target Board
Reg. Price: $117.00

TI Store Price:

Unit price: $20.00

Adjust your quantity during checkout

Texas Instruments MSP-TS430L092

The MSP-TS430L092 is a standalone ZIF socket target board used to program and debug the MSP430 in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol.

Device Support: The MSP-TS430L092 development board supports the MSP430L092 MCU in a 14-pin TSSOP package (TI package code: PW).

The active cable board translates 3V power and JTAG signals from the MSP-FET430UIF down to 1.5V level for the MSP-TS430L092 board. Connecting these two boards allows for a transparent interface to debug your 0.9V MSP430L092 application from the supported IDEs.

A flash emulation tool (FET) may be purchased independently (MSP-FET430UIF) or bundled with a target board (MSP-FET430U092).

For more information on the MSP430x09x family, see

The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00