MSP-TS430PEU128 MSP430F677xIPEU &  MSP430F677x1IPEU 128-Pin target board angled board image

MSP-TS430PEU128

MSP-TS430PEU128 - 128-pin Target Development Board for MSP430F6x MCUs

Pricing

Qty Price
+

Features for the MSP-TS430PEU128

  • Development board (MSP-TS430PEU128) with a 128-pin ZIF socket fitting MSP430 derivatives in 128-pin QFP (PEU) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping
  • Supports all debugging interfaces using a standard 14-pin JTAG header such as the MSP-FET430UIF.

Description for the MSP-TS430PEU128

The MSP-TS430PEU128 is a standalone 128-pin ZIF socket target board used to program and debug the MSP430 MCU in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol.

Device Support: The MSP-TS430PEU128 development board supports MSP430F677x, MSP430F676x, MSP430F674x, MSP430F677x1, MSP430F676x1 and MSP430F674x1 MCUs in a 128-pin QFP package (TI package code: PEU).

Pricing

Qty Price
+